![Autonomous Mobile Robots| Bosch Rexroth USA](https://dc-mkt-prod.cloud.bosch.tech/au/media/products/product_groups/assembly_technology/amr/amr_header-2_960x432.jpg)
AMR
Improve Safety and Reliability in Manufacturing and Warehouse Intralogistics Applications with Rexroth
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewAMR
Improve Safety and Reliability in Manufacturing and Warehouse Intralogistics Applications with Rexroth
Give your intralogistics processes a lift with Rexroth’s portfolio of autonomous mobile robot (AMR) solutions. Used to help transport goods across the production area, our ActiveShuttle supports moving dollies with a 1.0 meters per second maximum driving speed, +/- 5mm fine positioning capabilities and advanced safety features such as reactive collision avoidance and Safety on Board.
Compact, but powerful, the MP1000R is ideal for tight spaces and is designed to maneuver with a zero turning radius and 1.5 meters per second driving speed while transporting a max payload of 1000 kilograms. The MP1000R can move pallets or shelves, eliminating the need for manually operated forklifts or tuggers in certain applications, helping improve safety by removing the hazards associated with the vehicles. Its high-capacity 39Ah lithium battery and autonomous charging strategy provides continuous power, which enables it to keep up with busy intralogistics and material handing processes.
Both AMRs utilize the Bosch Rexroth RoKIT Locator Software to accurately map your environment and navigate autonomously without additional infrastructure. This enables our AMRs to be deployed quickly, which helps you achieve a fast ROI.