Switzerland English
Overview of the different conveyor systems

Offering you the right solution for your challenges: that moves us.

The ACTIVE Mover transports pressure gauges.

ACTIVE Mover

Assembly of pressure gauges with a variety of variants in a short cycle.

More information
Combination of TS2 plus and TS2 Booster conveyor system from Bosch Rexroth

Speed up your transfer times between processes

by integrating the new TS 2 Booster into your TS 2 plus Transfer System.

Here

BOOST YOUR PRODUCTION with Rexroth Conveyor Systems

We move your products – but what moves us?

Our mission is to provide you with the best conveyor systems for every application. We enable you to employ proven industry standards and cutting-edge technologies, whether for compact environments, material supply, improved process quality, increased productivity, or enhanced profitability. All of this is integrated into complete, energy-efficient solution. Our transfer systems are flexible enough to accommodate both lightweight loads ranging from a few kilograms to heavy loads surpassing 1,000 kg.

The Advantages of our Conveyor Systems in Focus

  • High quality, service and energy-efficiency achieved through proven industry standards and decades of experience
  • Maximum performance thanks to innovative technologies
  • Increased degrees of freedom and versatile systems for a wide range of applications with the flexibility to easily scale and modify them
  • Minimized planning effort through user-friendly tools such as MTpro


The right solutions for your challenges

Explore our versatile Conveyor Systems

Transfer System TS 1

TS 1 Transfer System

Precise assembly and fast processes.

  • Workpiece pallet mass: up to 3 kg
  • Workpiece pallet sizes: 80 x 80 mm, 120 x 120 mm, 160 x 160 mm
  • Low space requirement due to compact design
  • Industries: Automotive, electronics with ESD requirements, medical technology, optical industry, etc.

To the Rexroth Store

Learn more about TS 1
Linear Motor Transfer System ACTIVE Mover

ACTIVE Mover Linear Motor Transfer System

The standard in short cycle. Fast, robust and precise.

  • Payload per workpiece pallet: up to 10 kg.
  • High repeatability: from ± 0.01 mm
  • Speed: up to 150 m/min
  • Industries: Electronics production, pharmaceuticals, cosmetics, medical technology, etc.

To the Rexroth Store

Learn more about ACTIVE Mover
VarioFlow plus Chain Conveyor

VarioFlow plus Chain Conveyor

One versatile system, countless applications.

  • Chain tensile force: up to 1,250 N (ESD 600 N)
  • Conveyance speed: up to 60 m/min
  • Patented chain design for reduced noise emissions
  • Industries: food and beverage, packaging, pharmaceuticals, cosmetics, electronics, etc.

To the Rexroth Store

Learn more about VarioFlow plus
TS 2plus Transfer System

TS 2plus Transfer System

Versatile, robust and variable all-rounder.

  • Workpiece pallet mass: up to 240 kg
  • Workpiece pallet sizes: 160 x 160 mm to 1,200 x 1,200 mm
  • Extensive range of modifications
  • Industries: eMobility, electronics, medical technology, etc.

To the Rexroth Store

Learn more about TS 2plus
High-Speed Conveyor Systems TS 2Booster

TS 2Booster

10 times faster in short cycle transfer.

  • Acceleration: max 40 m/s² (4g)
  • Speed: max 4m/s (240 m/min)
  • Positioning accuracy: up to ±15 μm
  • Industries: Electronics, automotive, medical technology, etc.

To the Rexroth Store

Learn more about TS 2Booster
Transfer System TS 2pv

TS 2pv Transfer System

Gentle, clean and economical – ideal for solar industry.

  • Panel masses up to 120 kg
  • Multi-lane longitudinal transport up to 3000 mm width
  • Transport of hot solar modules up to 160°C
  • Industries: Cell-based and thin-film solar module manufacturing.

To the Rexroth Store

Learn more about TS 2pv
TS 5 roller conveyor system for heavy loads

TS 5 Roller Conveyor System

Modular and low maintenance for loads over 400 kg.

  • Workpiece pallet payload: up to 400 kg/m
  • Workpiece pallet sizes: 455 mm to 1,040 mm
  • Low-maintenance and energy-efficient king shaft drive concept
  • Industries: automotive assembly lines, battery assembly, assembly of large electrical appliances, etc.

To the Rexroth Store

Learn more about TS 5
Modular roller conveyor for heavy loads

TS 7 Roller Conveyor System

Smart battery pack assembly with payload over 1,000 kg.

  • Workpiece pallet payload: over 1,000 kg
  • Workpiece pallet sizes: configurable up to approx. 2600 x 1700 mm
  • Tailored to specific safety and environmental requirements
  • Industries: Battery pack assembly

We would be happy to work out an individual, customized solution for your application. Contact us!

RFID System from Bosch Rexroth

RFID Systems for the Transfer Systems

Safe and reliable communication.

  • Realization of the information flow in assembly systems
  • Documentation of all process steps and production data for possible traceability in the event of an unexpected downtime
  • Product and order-related data can be stored in the data carrier or in a central database

To the Rexroth Store

Learn more about RFID Systems

Transfer system project planning free of charge

Make the most of the MTpro planning software. Nearly all of our technology products are stored in this tool. Design your individual transfer system quickly via drag & drop functionality.

Engineering Tool MTpro on one screen

MTpro planning software

Design your transfer systems from the initial idea to the implementation in one tool.

MTpro
MTpro Online Designer on a laptop monitor

MTpro Online Designer

Create your assembly layouts with the online version of the MTpro Layout Designer. It gives you even more freedom and flexibility in the digital workplace.

Start – MTpro Online Designer

Explore more with Our Support Materials