ctrlX AUTOMATION
ctrlX AUTOMATION surmounts the classic boundaries between machine controls, the IT world and the Internet of Things and reduces components and engineering costs by 30 to 50%.
ctrlX AUTOMATION
ctrlX FLOW: Open motion systems for transport & positioning
With the ctrlX FLOW product family, Bosch Rexroth offers easy-to-integrate solutions for optimum and highly efficient material and goods flows.
ctrlX FLOW
VarioFlow belt conveyor
The comprehensive VarioFlow conveyor system is expanding to include the new VarioFlow belt conveyor variant, which features a fine-meshed belt surface. It ensures that packaged fast moving consumer goods are transported gently and efficiently. The VarioFlow belt fits seamlessly into the VarioFlow system landscape, reduces engineering times and enables a customized material flow.
ENERGIZE YOUR INTRALOGISTICS
The Factory of the Future is completely flexible and connected – AMRs fit perfectly into this type of environment, delivering goods to the point of need, exactly where and when they’re needed. There’s an increasing demand for multi-variant and small batch production, ACTIVE Shuttle helps to solve this challenge, making processes flexible but without having to change factory infrastructure.
ACTIVE Shuttle autonomous mobile robot
Linear systems and actuators
Would you like to implement linear movements in the packaging industry quickly and efficiently? With our comprehensive portfolio of linear systems and electromechanical cylinders, you can automate small to large masses easily, individually and economically. Thanks to modern e-tools, design, configuration and ordering are intuitive and straightforward.
Linear systems and actuators
Linear technology for the entire value stream
Profiled rail systems and screw drives are perfect for a wide range of applications throughout the entire process chain in the packaging and food industries. The linear guides and drives are also optionally available in corrosion-resistant versions and lubricated for life. Miniature ball rail systems or miniature linear bushings are suitable for compact applications.
Linear technology for the entire value stream
FACTORY ORCHESTRATION PLATFORM
Using the Asset Administration Shell Technology this Platform combines all IT functions to design and orchestrate flexible workflows in agile production environments. The web-based & mobile solution transfer operability and decision making direct to the shop floor by graphical low-code programming. Customized products, low batch sizes and labor shortage can be effectively solved.
The Factory Orchestration Platform
7-AXIS COBOTS FROM KASSOW ROBOTS
A payload of 5 to 18 kg and a reach of 850 to 1800 mm – all delivered at joint speeds of up to 225 degrees per second. The five lightweight 7-axes cobots are ready to go to work in virtually no time - at companies of all sizes.
7-axis Cobots from Kassow Robots