Integrated measuring system IMScompact Integrated Measuring System IMScompact Product catalog and CAD files

Fewer components - less installation space - less costs

With the integrated measuring system IMScompact, the measuring sensor is fully integrated in the runner block - this not only saves a lot of installation space, but also budget, since there are no add-on parts. The IMScompact is suitable for numerous handling tasks in automation. It enables measurement lengths of up to 17,8 meters and is available for ball rail systems from size 15. The integration in the runner block also ensures a high level of EMC protection and thus offers you new possibilities for your automation solution in conjunction with linear motors.

Also read:

Comparison of integrated measuring systems


Product information

Advantages at a glance

Compact

  • Integrated encoder in the runner block, without attachments, from size 15.

Flexible

  • Large measuring lengths of up to 17,8 m can be implemented, quickly retrofitted.

Economically

  • Fewer components, less installation space, less costs.

Robust

  • Shock and vibration proof, insensitive to dust, oil, grease, moisture, good EMC protection.

Maintenance-free

  • Non-contact measuring principle.

Technical Data

  • Measuring principle: magnetic
  • Variants: incremental, absolute
  • Sizes 15, 20, 25
  • Measuring lengths up to 17,8 m
  • System accuracy: ± 20 μm/m
  • Repeatability: ± 1 μm
  • Max. Acceleration: 500 m/s²

Application examples

  • In linear motor axes as position encoder
  • In belt axes to increase positioning accuracy
  • In axes with ball screws
  • For position measurement
  • Replaces externally mounted linear encoders

Do you have any questions?

Contact us now!