Hungary English
Preview image of the AMR ACTIVE Shuttle brochure ready for download.

More about the ACTIVE Shuttle

Get a deeper insight into our ACTIVE Shuttle – the mobile robotics of the future.

Download

ENERGIZE YOUR INTRALOGISTICS
with the autonomous mobile robot (AMR) ACTIVE Shuttle

The AMR ACTIVE Shuttle makes it possible to enter the factory of the future today. Without adapting your existing factory infrastructure, the ACTIVE Shuttle is quickly implemented, intuitive to operate, fully networked and safe to use! ACTIVE Shuttle automates and standardizes your internal material and goods flow. In the future, transport your floor rollers loaded with small load carriers (KLT) in a highly flexible and safe manner. The ACTIVE Shuttle Management System (AMS) enables highly flexible order management, in which orders can be entered manually or fed in automatically via third-party systems. The ACTIVE Shuttle communicates via the VDA 5050 interface with third-party systems for controlling the fleet.

Technical key data

The AMR ACTIVE Shuttle with its smart and clever features.

ACTIVE Shuttle

Transport goods: floor rollers (600 x 400 mm)

Weight ACTIVE Shuttle: 88 kg

Dimension ACTIVE Shuttle (L x W x H): 1013 x 405 x 913 mm

Payload: 260 kg

Lifting height (min/max): 118/135 mm

Speed: 1.0 m/s

Control system: ACTIVE Shuttle Management (AMS); VDA 5050

Technology: Laser navigation based on natural landmarks

WIFI: IEEE 802.11.ac/a/b/g/n

Battery: Lithium-ion battery (51.8 V, 1502 Wh)

Laser navigation: Front safety laser scanner

Personal protection: PLd safety laser scanner (1 x front, 1 x rear)

3D obstacle detection: 2 stereo cameras

ESD: Electrostatic discharge is fulfilled

Rexroth Store
Display of the ACTIVE Shuttle Management System, which shows the live status of your fleet.

AMS (ACTIVE Shuttle Management System)

Order management: Prioritize and allocate pending transport orders to available ACTIVE Shuttles

Traffic management: Traffic control center for smooth coordination of transport operations

AMS Live MAP: Changes in the environment are automatically detected by the vehicles in productive operation and communicated to the entire fleet

Obstacle management: Safe avoidance of obstacles

Energy management: Fully automatic charging processes

Web-based GUI: Intuitive and user-friendly user interface

Job templates: Implementation of a wide variety of transport concepts with the help of easy-to-configure templates

Connection to third-party systems: Data format: JSON; Supported protocols: Rest API, Web Socket

Rexroth Store
An autonomous transport system with a manual control unit.

Simple

The AMR ACTIVE Shuttle can be quickly and easily integrated into intralogistics via Plug and Go. Infrastructure adjustments are not required thanks to the reliable laser navigation.

An employee shows the AMS ACTIVE Shuttle Management System control software, which enables highly flexible order management.

Flexible

Jobs can be fed in manually or automatically thanks to the standard interfaces provided (sensor, PLC, MES/ ERP etc.). Transport requirements are assigned to available ACTIVE Shuttles via the AMS.

The AMR's equipment with camera-based 3D obstacle detection.

Robust

The integrated obstacle management enables braking in time and a safe passing of occurring obstacles on the road. In addition to the safety laser scanner, stereo cameras scan the room in 3D. As a result, even objects protruding into the ACTIVE Shuttle’s path are recognized.

The safety laser scanner of the ACTIVE Shuttle detects an employee and the driverless transport system stops automatically.

Secure

The safety concept designed in cooperation with the German Social Accident Insurance (DGUV) ensures a secure continuous 24/7 mixed operation with people and machines. The safety laser scanners used provide the highest reliability in continuous 24/7 operation.

Display of the ACTIVE Shuttle Management System AMS on a laptop screen.

Adaptive

The ACTIVE Shuttle fleet immediately detects changes in the production environment and automatically updates the reference map. The ACTIVE Shuttles communicate wirelessly with each other via the AMS and inform each other about possible changes in the environment in order to be able to react to bottlenecks at an early stage.

The ACTIVE Shuttle vehicle lifts a dolly with four small load carriers.

Efficient

The integrated lifting platform loads and unloads the dollies fully automatically without any manual interventions! The prioritization and optimum distribution of pending transport orders to the ACTIVE Shuttle fleet is done via the order management. Reduce surfaces and materials and therefore throughput times significantly by using the ACTIVE Shuttle.

Fleet management of the AMR ACTIVE Shuttle

Combination of an ACTIVE Shuttle and the ACTIVE Shuttle Management System (AMS).

ACTIVE Shuttle + ACTIVE Shuttle Management (AMS)

The combination of ACTIVE Shuttle and the ACTIVE Shuttle Management System (AMS) enables highly flexible order management. Fleet control and mobile robot are optimally coordinated. The AMS control software displays the live status of your fleet, assigns pending transport orders to the available vehicles, and allows users to control and flexibly configure logistics scenarios during production.

Combination of an ACTIVE Shuttle, a control station software of a third-party supplier and a mixed fleet of vehicles with other transport vehicles.

ACTIVE Shuttle with VDA 5050 interface

VDA 5050 is a standardized interface for AGV communication. The standard enables the operation of mixed transport vehicles under one control station software. The ACTIVE Shuttle includes the VDA 5050 interface and can thus be operated together with other transport vehicles in a mixed fleet under the control station software (master control) of a third-party supplier.

AMR ACTIVE Shuttle

Do you have questions? Feel free to contact us.
ActiveShuttle autonomous mobile robot for your intralogistics 4.0