![OTC in Houston, TX](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/otc-2024-hero_960x240.webp)
![OTC in Houston, TX](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/otc-2024-hero_640x360.webp)
OFFSHORE TECHNOLOGY CONFERENCE (OTC)
OTC is a global event that connects offshore energy professionals from more than 130 countries to collaborate and discuss the challenges, solutions, and changing energy landscape of the offshore energy sector.
Technologies that help provide energy for life
For experts in offshore industries, Bosch Rexroth innovates with the latest marine and offshore technologies that combine efficiency, safety, environmental stability, and connectivity.
This is your opportunity to get a first-hand look at our multi-technology systems, Hägglunds motors and drive systems, control systems, and electro-mechanical and electro-hydraulic actuators. Explore our interconnected technologies and our expert service, keeping your equipment operating at peak performance.
Stop by booth 739 to see our innovative products and speak with our technology experts.
Key Solutions and Technology
THE HÄGGLUNDS QUANTUM FAMILY
In mining, mobile applications and more, Hägglunds Quantum motors will reshape reality. Get ready to push the envelope in multiple directions.
Hägglunds Quantum is the new name for the Hägglunds CB, which has evolved so significantly over time that it can no longer be considered the same motor. Tweaks in design and materials have increased its efficiency and tripled its life expectancy, making it the ideal basis for a bold new step.
![HÄGGLUNDS ATOM](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/sme/2024_3/hagglunds-quantum_640x360.webp)
![HÄGGLUNDS QUANTUM](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2023_5/haegglunds-atom-image_640x360.png)
HÄGGLUNDS ATOM
2023 Spotlight on New Technology Award Winner!
Combining the right size with Hägglunds performance, it offers the right fit for mining applications where both compact size and high power density are required. With a maximum torque of up to 13.6 kNm and a specific torque of 40 Nm/bar, the Hägglunds Atom hydraulic motor can supply maximum power of 394 kW, outstripping other motors in its class.
RINEER MOTORS
Bosch Rexroth’s Rineer motors offer the highest power density with maximum torque, as well as robustness, even under the most adverse climatic conditions and high dirt loads. Our Rineer motors are frequently used in the mining and construction sectors, on drilling and winch applications.
![eLION ELECTRIFICATION PLATFORM](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/sme/2024_3/rineer-motors_640x360.webp)
![SVA R2 –SUBSEA ELECTRIC ACTUATOR WITH SAFETY SPRING](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/rexroth_photo_pi_006_24_esea-72_640x360.webp)
eSEA PUSH – ACTUATORS
For easy subsea electric actuation of linear (gate) valves. Bosch Rexroth’s eSEA Push actuator is the world’s first series of all-electric actuator that can continuously operate any linear subsea process valves via the standardized API 17H Push Tool Interface Type A up to 745 kN without compromising safety and efficiency.
Rexroth eSEA Push actuators combine electrification with standardization and digitalization to improve cost, avoiding downtime for maintenance activities and achieving high safety and reliability performance with a precise motion control. It offers condition monitoring using smart sensors and protects the environment, avoiding leakage of control fluids and minimizing the energy consumption.
SVA R2 –SUBSEA ELECTRIC ACTUATOR WITH SAFETY SPRING
Bosch Rexroth presents a disruptive innovation for electrically actuated valves in the subsea process industry. 2022 Spotlight on New Technology Award Winner - The SVA R2 Subsea Valve Actuator is the world’s first electric actuator that can replace conventional hydraulic cylinders with proven safety technology and without taking up additional space.
![SVA R2 –SUBSEA ELECTRIC ACTUATOR WITH SAFETY SPRING](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/subsea-electric-actuator_640x360.webp)
![SVA R2 –SUBSEA ELECTRIC ACTUATOR WITH SAFETY SPRING](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/electrohydraulic-hydrogen_640x360.webp)
ELECTROHYDRAULIC DRIVE SYSTEMS FOR HYDROGEN
Bosch Rexroth will be unveiling the latest electrohydraulic drive system for hydrogen, to be used in conjunction with gaseous Hydrogen boosters and liquid Hydrogen cryogenic pumps. The Bosch Rexroth drive portfolio includes highly-efficient complete systems in the form of servohydraulic axes (SHA). These particularly compact solutions concentrate a variable-speed drive comprising a servo motor, hydraulic pump, control block, synchronous cylinder and minimal oil volume in a very small space. Customer-specific compressors are mounted on the cylinder itself, and can be used with both Hydrogen and other types of gases.
HYDRAULIC OVERHAUL SERVICES
The Rexroth Service portfolio is designed to ensure you get the most from the solutions you use in your system. The availability of spare parts, overhauls, field service, and technical support is guaranteed, as standard, not only for all products in the current portfolio, but also for a period of 5+ years beyond the active sales phase. Our emergency and on-site services are also there for you 24/7.
Find us at www.buyrexroth.com
![SVA R2 –SUBSEA ELECTRIC ACTUATOR WITH SAFETY SPRING](https://dc-mkt-prod.cloud.bosch.tech/us/media/company/tradeshows/otc/2024_5/back-to-new-badge_640x360.webp)