1. Home
  2. Industries
  3. Building Automation
Building Automation Building Automation

The ideal way to increase efficiency and save energy.

Industrial building optimization: Precision control, regulation and monitoring

You can control energy savings and efficiency gains. With the help of building automation, you can control heating, air conditioning, ventilation, lighting and water in such a way that resources are used as efficiently as possible and consumed only when they are actually needed. Building optimization of this kind is the ideal way to significantly reduce operating costs in industrial and office buildings while creating optimum conditions for all employees to perform at their full potential.

This is possible thanks to the automation toolkit ctrlX AUTOMATION. It provides hardware and software as well as services and allows a modular complete system which connects, controls and orchestrates all trades.

Matching ctrlX AUTOMATION Products

ctrlX CORE

ctrlX Platform

ctrlX CORE is the heart of the automation toolkit ctrlX AUTOMATION and the basis for digital industrial control systems of the future. The ultra-compact and powerful control platform ctrlX CORE solves approx. 70 % of all general automation tasks.

ctrlX CORE
I/O Systems

I/O Systems

ctrlX I/O is a functional extension of the ctrlX CORE control system, adding technology and hardware options such as memory expansions, USB and Ethernet interfaces and much more.

ctrlX I/O
ctrlX HMI

HMI Solutions

ctrlX HMI provides the perfect user experience and offers flexible, needs-based applications. With its features and expansion options, the ctrlX HMI portfolio covers all application areas reliably – from the simplest process controls through to demanding and dynamic simulations.

ctrlX HMI

Resources: Engineering complete automation solutions

Looking for expert insight on complete automation solution design, implementation and lifecycle support? Contact us, and a Bosch Rexroth automation expert will be ready to work with you on your challenges.