USA English
Bosch Rexroth EcoSafe turtle made of guard design components.

Protection from all sides.

EcoSafe: Protective Equipment and Partition Walls

To the Rexroth Store

FRAME YOUR FACTORY with the EcoSafe Components for Guard Designs

The new EcoSafe components for the design and construction of protective fences is setting a new standard for guard design.Our modular components redefine stability, flexibility and cost-effectiveness in the field of guard design enclosures. EcoSafe guard design components enable the cost-effective planning and construction of guard fences and protective enclosures. With MTpro, planning time is reduced and the elaborate modular system ensures short installation times.

With a portfolio including around 60 standard elements, EcoSafe provides a robust selection of components for the individual construction of protective fences, with the shortest possible delivery times. Innovative direct panels and improved guard frames enable first-class safety standards to be implemented in the fastest time possible.


Protect Your Production with a Robust Aluminum Structural Framing System

Protect Your Production with a Robust Aluminum Structural Framing System

Aluminum framing builds a strong foundation for workplace safety that is not only reliable, but configurable to the adapting needs of production. Learn more about the role of aluminum framing is enhancing the safety of both your factory and people.

Download Brochure

Advantages of EcoSafe

  • Cost-efficient assembly: simplified components and innovative direct panels significantly reduce assembly times.
  • Easy installation: pre-assembled protective frames facilitate the rapid installation of a protective fence. Short-term on-site adjustments are also possible thanks to the modular system.
  • Increased safety: The protective frames have been pendulum-tested in accordance with standards and clearly exceed the statutory minimum requirements. The obtained load values are available for your risk analysis. Spot-welded grids increase stability, especially with EcoSafe system doors.

  • Time-saving installation: the base plates in combination with concrete screws simplify ground anchoring and alignment.
  • Flexible and expandable: The modular design allows multifunctional and individual application. In addition, EcoSafe products can be easily combined with standard components from the aluminum profile system.
  • Short delivery times: Assembled protective frames with galvanized and black spot-welded mesh in defined standard sizes can be ordered directly from stock.

Overview of EcoSafe Components

EcoSafe protective frame

EcoSafe protective frame

  • Pre-assembled standard sizes (height 2000mm and ground clearance 150mm)
  • Customized individual sizes
  • Variants: Direct and hook-in panel

To the Rexroth Store
Protective grille profile

Protective grille profile

  • Frame profile 22,5x45 used as base for direct panels and suspension panels
  • Special groove to accommodate spot welds, corrugated grids and panel elements

To the Rexroth Store
Suspension bracket

Suspension bracket

  • Angle set for easy mounting of protective frames in poles
  • Possible to use angled sections

To the Rexroth Store
EcoSafe system door kit

EcoSafe system door kit

  • Pre-assembled kits for easy integration into safety fences
  • Different variants for swing and sliding doors

To the Rexroth Store
Attachment kit for safety switch

Attachment kit for safety switch

  • Mounting plates for common guard locking systems
  • Simple adaptation of safety technology to protective frames

To the Rexroth Store
Bosch Rexroth Accessories for EcoSafe

Accessories for EcoSafe

  • A wide range of accessories for a variety of solutions
  • Standard components with uniform interfaces

To the Rexroth Store