USA
High-Speed Smart Conveyance (HSSC)

High-Speed Smart Conveyance (HSSC)

Product Overview of HSSC Technology

When you’re looking for high speed, precision, robustness, and flexibility in your conveyors, look for High-Speed Smart Conveyance from Bosch Rexroth. When traditional rollers, chains, or belt systems reach their limits, we can deliver higher accuracy and open programming. With an expanding product portfolio, find the high-speed smart conveyance system that caters to your needs.

Products

ctrlX Flow HS

ctrlX FLOW HS

Speed and dynamics are driving modern factories. The aim is to ensure short throughput times by optimizing material flows. Automated motion solutions are the key here: ctrlX FLOW HS, as a linear motion system, brings flexibility and high speed to manufacturing - with maximum precision and reduced space requirements. The high-speed system for transport and positioning really lives up to its name. It offers impressive acceleration of up to 10G and achieves speeds of up to 5 m/s. The U-shapred design not only ensures optimal routing but also minimizes friction effects. As a result, the maximum speed can be maintained, even in curves.

 Flexible Transport Systems

Flexible Transport Systems

Where traditional rollers, chains or belt systems reach their limits, FTS is the perfect concept that offers a complete series of pallet based transfer, positioning, and control modules. It delivers higher accuracy, allows for freely programmable individual and synchronized movements, and it is faster than traditional conveyor systems. The pallets can both easily accommodate high weights and move light objects with the same positioning accuracy.

 ACTIVE Mover

ACTIVE Mover

This linear motor driven transfer system has everything you need for highly precise transfers in short production cycles. You‘ll increase your process quality thanks to its extremely high repeatability. You‘ll boost your productivity with the shortest of cycle times. And, because a single workpiece shuttle moves up to 10 kg and is freely programmable, you‘ll work more flexibly and efficiently, even when handling sensitive roducts.

 ctrlX Flow 6D

ctrlX FLOW 6D

With ctrlX FLOW 6D, contactless high-performance transport and positioning reaches a new level. The planar system from Bosch Rexroth offers greater freedom of movement and maximum precision. The free-floating transport platforms are moved on a horizontal, vertical or overhead working surface. Each mover acts in six degrees of freedom (6DOF) at high speed and with great precision – without any friction or pollution.

 ctrlX AUTOMATION

ctrlX AUTOMATION

A whole new world of automation is emerging. Because rigid, complex automation systems no longer meet the requirements in markets that are characterized by ever shorter product life cycles and ever fiercer competition. In addition, it is important to exploit the potential of digitalization and networking by combining control technology, IT and IoT in a meaningful way. As a consistently open automation toolkit, ctrlX AUTOMATION provides all the building blocks to fully exploit the potential offered by our high-speed smart conveyance.

Your requirements our solutions

Bosch Rexroth icon energy efficiency

Energy efficiency

Environmental aspects have become increasingly important when looking at overall efficiency. Therefore we offer energy-efficient IE3 motors for our transfer systems which even enable a start-stop function to save energy. Also our modular approach and planning tools help to avoid over-dimensioning and energy losses.

Bosch Rexroth icon strength and reliability

Strength and reliability

Robust products and innovative technology ensures high reliability at low maintenance costs. From classic transfer systems for transporting weights of a few grams to over 400 kg via linear motor-driven transfer systems for short-cycle applications: Discover the full range of our material flow systems!

Bosch Rexroth icon precision and speed

Precision and speed

We offer flexible transport systems for various applications, also for those requiring high quantities, short cycle times and full automation. With our linear motor driven systems high precisions with repeatabilites of up to ±0.01 mm and accelerations up to 4g can be reached.

Bosch Rexroth icon quick and simple planning

Quick and simple planning

The modularity of our systems speeds up planning and allows you to easily upgrade or modify existing systems: Using our MTpro planning software, we assist you throughout the entire implementation process. Via drag and drop simply put together even complex systems and create e.g. CAD-files or order lists.

Bosch Rexroth icon ESD capability

ESD capability

Electrostatic charges, resulting of electric charging by friction on various materials can discharge and damage or destroy sensitive components. We offer a large election of products to protect your products from damage caused by ESD.

Bosch Rexroth icon of ergonomic design

Ergonomic design

An ergonomic workstation design plays a decisive role in reducing waste during production. From an ergonomic aspect, the main focus is on the worker. This is why these workstations are designed to fit each worker and not the other way around.

Bosch Rexroth icon of environmental conditions

Environmental conditions

Clean and dry rooms, ESD protected areas and rough environments need reliable equipment. With our large range of conveyors we are able to provide solutions for these surroundings and even offer FDA-compliant products for applications within the food and packaging industry.