USA English


Accessories

GoTo Accessories

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Electrical Connectors and Cable Sets - applicable to GoTo directional valves

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RE08006
R900064381 4P Z24M12X1 +3MSPEZ – 12 X 1
Straight plug cable (3m) for HM20, QM proximity switch
10 10
R978713598 MS CONNECTOR FOR OBE VALVES 3 10
R901420496 CABLE SET 7P Z31 BF6 +10M 5 10
R901420491 CABLE SET 7P Z31 BF6 +5M 5 10

Coils & handnuts – applicable to GoTo directional valves

Material Number Material Description Max. Qty. Shipment (Business Days)
R900029574 NUT GZ45C-01 SPEZ 3 10
R901002932 SOLENOID COIL 37-K4 - R2,3 00 12 V 3 10
R901002319 SOLENOID COIL 37-K4 - R4,8 00 24 V (1200
mA)
3 10
R900991678 SOLENOID COIL 37-K4 -22G12 00 24 V (800 mA) 3 10
R900991121 SOLENOID COIL 37-K4 -22G24 00 24 V 3 10
R901050010 SOLENOID COIL 37-K40 - R11,500 24 V (800 mA) 3 10
R901003055 SOLENOID COIL 37-K40 - R2,3 00 12 V 3 10
R901003053 SOLENOID COIL 37-K40 - R4,8 00 24 V (1200 mA) 3 10
R900729189 SOLENOID COIL 37-K40 - 22G12 00 12 V 3 10
R900729190 SOLENOID COIL 37-K40 - 22G24 00 24 V 3 10
R901022180 SOLENOID COIL 45-K4 - R3,3 00 12 V 3 10
R901272648 SOLENOID COIL 45-K40 - R3.3 00 12 V 3 10
R901272647 SOLENOID COIL 45-K40 - R7.2 00 24 V 3 10

Support

slide 1 to 3 of 3
slide 1 of 3

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.