ctrlX Automation Without Limits

ctrlX AUTOMATION surmounts the classic boundaries between machine controls, the IT world and the Internet of Things. With a Linux real-time operating system, consistently open standards, app programming technology, web-based engineering and a comprehensive IoT connection, ctrlX AUTOMATION reduces components and engineering costs by 30 to 50%

ctrlX HMI by Rexroth

ctrlX HMI

HMI Solutions

ctrlX HMI is part of the ctrlX AUTOMATION family. With tailored hardware and software, it allows cutting-edge HMI solutions. The broad hardware portfolio includes displays, panel PCs offering excellent graphics capabilities, web panels, panel frames and machine operating panels in a wide range of sizes. The software is provided by ctrlX World partners. These apps are certified for use on ctrlX CORE and ctrlX IPC and are available in the ctrlX Store. WebIQ, one of the first HMI solutions, is available here.​

Learn More
Learn More
ctrlX CORE by Rexroth

ctrlX CORE

Control Platform

ctrlX CORE is a high-performance and communication-ready control platform. With this scalable industrial control system, Bosch Rexroth has set new standards in the field of automation technology. The ctrlX CORE runs the real-time, Linux-based operating system ctrlX OS. It stands for maximum openness and gives users access to the entire ecosystem initiated by ctrlX AUTOMATION. Due to its open and hardware-independent architecture, the control platform ctrlX CORE overcomes the boundaries between the embedded system and drive-based technology platforms.

Learn More
Learn More
ctrlX IoT by Rexroth

ctrlX IOT

IoT Solutions

With ctrlX IOT as a central part of ctrlX AUTOMATION, Bosch Rexroth offers a progressive IoT toolbox with integrated security which meets all Industry 4.0 requirements. The option of fully integrating IoT solutions into the (hardware) platform enables users unlimited possibilities.

Learn More
Learn More
ctrlX Drive by Rexroth

ctrlX DRIVE

Drive System

Bosch Rexroth has developed the world’s most compact modular drive system: ctrlX DRIVE. Be it as an entry-level or high-end variant: The system enables the rapid implementation of economical individual solutions that grow with the requirements. The drive system covers both simple single-axis applications and complex multi-axis machine systems. All system components can be freely combined by the user.

Learn More
Learn More

< Back To Products

< Back To i4.0 Home