1. Home
  2. Rexrothi40
  3. Products
  4. Integrated Measuring System

Integrated Measuring System (IMS)

Integrated Measuring System by Rexroth

Work With High Precision, Even in a Rugged Environment

For the ultimate in high-precision guidance and integrated measuring, the Integrated Measuring System detects absolute position and provides confident exactness. Using inductive, contactless measuring, the Integrated Measuring System provides universal implementation in machine tools, additive production processes, and other applications requiring high levels of precision. With its measuring function integrated into the guideway, the system is resistant to contamination without any additional measures. And thanks to temperature and motion sensors installed directly into hardware, predictive maintenance is even more efficient and accurate. Now you can control absolute position entry, without a buffering battery. And the Integrated Measuring System (IMS)quickly integrates with both Ball Rail and Roller Rail Systems.

Configure Runner Block with IMS

Guide Rails with IMS
Guide Rails with IMS

< Back To Products

< Back To i4.0 Home