cancelar
OK

ArgentinaEspañol

Seleccione su ubicación

International

Proportional flow control valve in 2 way version – Type 2FRE

Consulta de asesoramiento
Código
2FRE
-
4X
/
B
K4

Proportional flow control valve in 2 way version; Nominal size 10 and 16; Component series 4X; Maximum operating pressure 315 bar; Maximum flow NG10: 60 l/min; Maximum flow NG10: 160 l/min.

Display results list
Result count
26 de 26
Type
Proportional flow control valve
Nominal size
Device series
Device series 40 to 49
Nominal flow volume
Measured at ν = 41 mm²/s und ϑ = 50 °C.
Stoke limiter
With pressure compensator - stroke limiter
Electrical connection
Without cable socket, with component plug
Seal material
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD