Proportional flow control valve in 2 way version; Nominal size 10 and 16; Component series 4X; Maximum operating pressure 315 bar; Maximum flow NG10: 60 l/min; Maximum flow NG10: 160 l/min.
You have successfully finished your selection. |
Référence produit: |
Code d'identification:2FRE-4X/BK4
Les données suivantes ont été sélectionnées | ||
---|---|---|
Type | 2FRE | Proportional flow control valve |
Device series | 4X | Device series 40 to 49 |
Stoke limiter | B | With pressure compensator - stroke limiter |
Electrical connection | K4 | Without cable socket, with component plug |