Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Proportional flow control valve, nominal size 6; Component series 2X; Maximum operating pressure 210 bar; Maximum flow 25 l/min.
You have successfully finished your selection. |
Material number: |
Type code:2FRE6-2X/K4V
The following data were selected. | ||
---|---|---|
Type | 2FRE | Proportional flow control valve, 2-way version |
Nominal size | 6 | Nominal size 6 |
Device series | 2X | Device series 20 to 29 |
Electrical connection | K4 | Individual connection, without mating connector |
Seal material | V | FKM seal |