Código:4WRLF-4X/M00/24D9
The following data were selected. | ||
---|---|---|
Ports | 4 | 4 main ports |
Type | WRL | Directional control valve, pilot-operated |
Fieldbus | F | With integrated fieldbus |
Component series | 4X | Component series 40 … 49 |
Seal material | M | NBR seals |
Pressure sensors | 00 | Without internal pressure sensors |
/ | / | |
Supply voltage | 24 | Direct voltage 24 V |
Connector | D9 | Voltage supply, enable acknowledgement |