Cancel
OK

AustraliaEnglish

Select your location

International

Directional control valves, direct operated with electrical position feedback and integrated electronics (OBE) – Type 4WRPEH 10

Consultation request
Type code
4
WRP
E
H
10
B
-
3X
/
/
24

Display results list
Result count
89 from 89
Ports
4 main ports
Type
Directional control valve, direct operated
Elektronics
With integrated electronics (OBE)
Control spool/sleeve
Control spool/sleeve
Size
Size 10
Symbols
Installation side of the inductive position transducer
Side B
Rated flow
(Δp = 35 bar/control edge)
Flow characteristic
Component series
Component series 30 … 39
Seal material
(Observe compatibility of seals with hydraulic fluid used)
Damping plate
Supply voltage
24 VDC
of integrated electronics
Interfaces of control electronics
Elektronics protection membrane
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD