Vælg din lokation
Brancher
OverblikService
OverblikVirksomhed
OverblikProduktgrupper
OverblikeKonfiguratorer og Værktøjer
OverblikBygge- og anlægsvirksomhed og Infrastruktur
OverblikVælg din lokation
You have successfully finished your selection. |
Material number: |
Type code:4WRPEH10B-3X//24
The following data were selected. | ||
---|---|---|
Ports | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated |
Elektronics | E | With integrated electronics (OBE) |
Control spool/sleeve | H | Control spool/sleeve |
Size | 10 | Size 10 |
Installation side of the inductive position transducer | B | Side B |
Component series | 3X | Component series 30 … 39 |
Supply voltage | 24 | 24 VDC |