該当する地域を選択
You have successfully finished your selection. |
品目番号: |
形式コード:4WRPEH6B-3X//24
The following data were selected. | ||
---|---|---|
Ports | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated, with electrical position feedback |
Elektronics | E | With integrated electronics (OBE) |
Control spool/sleeve | H | Control spool/sleeve |
Size | 6 | Size 6 |
Installation side of the inductive position transducer | B | Side B |
Component series | 3X | Component series 30 … 39 |
Supply voltage | 24 | 24 VDC |