Cancel
确定

China中文

选择您的位置

International

Directional control valves, direct operated, with electrical position feedback and integrated field bus (IFB Multi-Ethernet) – Type 4WRPF 10

咨询留言
产品型号
4
WRP
F
10
S
-
3X
/
G
/
24
D9
0

Display results list
Result count
3 的 3
Connections
4 main ports
Type
Directional control valve, direct operated
Fieldbus
With integrated fieldbus
Size
Size 10
Symbols
Rated flow
∆p = 5 bar/control edge
Flow characteristic
Progressive
Overlap jump
Component series
Component series 30 … 39
Seal material
Internal pressure sensor (position)
Supply voltage
24 V DC
Ethernet interface
Connector
Voltage supply, enable acknowledgment
Pressure sensor interface
Without interface
Further details in plane text
No further information
说明文档
Add to basket
You have successfully finished your selection.
物料代码:
Product description
Request CAD