Código:4WRPF10S-3X/G/24D90
The following data were selected. | ||
---|---|---|
Connections | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated |
Fieldbus | F | With integrated fieldbus |
Size | 10 | Size 10 |
Flow characteristic | S | Progressive |
- | - | |
Component series | 3X | Component series 30 … 39 |
/ | / | |
Pressure sensor (pressure rating) | G | Pressure rating 280 bar |
/ | / | |
Supply voltage | 24 | 24 V DC |
Connector | D9 | Voltage supply, enable acknowledgment |
Pressure sensor interface | 0 | Without interface |
Further details in plane text | No further information |