Cancel
OK

ThailandEnglish

Select your location

International

Directional control valves, direct operated, with electrical position feedback and integrated field bus (IFB Multi-Ethernet) – Type 4WRPF 10

Consultation request
Type code
4
WRP
F
10
S
-
3X
/
G
/
24
D9
0

Display results list
Result count
3 from 3
Connections
4 main ports
Type
Directional control valve, direct operated
Fieldbus
With integrated fieldbus
Size
Size 10
Symbols
Rated flow
∆p = 5 bar/control edge
Flow characteristic
Progressive
Overlap jump
Component series
Component series 30 … 39
Seal material
Internal pressure sensor (position)
Supply voltage
24 V DC
Ethernet interface
Connector
Voltage supply, enable acknowledgment
Pressure sensor interface
Without interface
Further details in plane text
No further information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD