Selecione a sua localização
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
Vista geralTecnologias de Acionamentos IndraDrive
Vista geralSelecione a sua localização
You have successfully finished your selection. |
Número de material: |
Código:4WRPF6-3X//24
The following data were selected. | ||
---|---|---|
Connections | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated |
Fieldbus | F | With integrated fieldbus |
Size | 6 | Size 6 |
- | - | |
Component series | 3X | Component series 30 … 39 |
/ | / | |
/ | / | |
Supply voltage | 24 | 24 V DC |