Cancel
OK

IndiaEnglish

Select your location

International

Directional control valves, direct operated, with electrical position feedback and integrated field bus (IFB Multi-Ethernet) – Type 4WRPF 6

Consultation request
Type code
4
WRP
F
6
-
3X
/
/
24

Display results list
Result count
6 from 6
Connections
4 main ports
Type
Directional control valve, direct operated
Fieldbus
With integrated fieldbus
Size
Size 6
Symbols
Rated flow
∆p = 5 bar/control edge
Flow characteristic
Overlap jump
Component series
Component series 30 … 39
Seal material
Internal pressure sensor (position)
Supply voltage
24 V DC
Ethernet interface
Connector
Pressure sensor interface
Further details in plane text
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD