Cancel
OK

IndonesiaEnglish

Select your location

International

Directional control valve, direct operated, with integrated fieldbus (IFB Multi-Ethernet) – Type 4WRPFH

Consultation request
Type code
4
WRP
F
H
6
B
-
3X
/
M
/
24
D9

Display results list
Result count
28 from 28
Connections
4 main ports
Type
Directional control valve, direct operated
Fieldbus
With integrated fieldbus
Control spool/sleeve
Control spool/sleeve
Size
Size 6
Symbols
Installation side of the inductive position transducer
Side B
Rated flow
at 70 bar pressure differential (35 bar/control edge)
Flow characteristic
Component series
Component series 30 … 39
Seal material
NBR seals
Pressure sensor (pressure rating)
Internal pressure sensor (position)
Supply voltage
24 V DC
Ethernet interface
Connector
Voltage supply, enable acknowledgment
Pressure sensor interface
Further details in plane text
No further information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD