Código:4WRPFH6B-3X/M/24D9
The following data were selected. | ||
---|---|---|
Connections | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated |
Fieldbus | F | With integrated fieldbus |
Control spool/sleeve | H | Control spool/sleeve |
Size | 6 | Size 6 |
Installation side of the inductive position transducer | B | Side B |
- | - | |
Component series | 3X | Component series 30 … 39 |
/ | / | |
Seal material | M | NBR seals |
/ | / | |
Supply voltage | 24 | 24 V DC |
Connector | D9 | Voltage supply, enable acknowledgment |
Further details in plane text | No further information |