Selecione a sua localização
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
Vista geralTecnologias de Acionamentos IndraDrive
Vista geralSelecione a sua localização
You have successfully finished your selection. |
Número de material: |
Código:4WRPQ632S-3X/MGF/24D90
The following data were selected. | ||
---|---|---|
Connections | 4 | 4 main ports |
Type | WRP | Directional control valve, direct operated |
Flow controller | Q | With integrated digital flow controller |
Size | 6 | Size 6 |
Rated flow | 32 | 32 l/min |
Flow characteristic | S | Progressive |
- | - | |
Component series | 3X | Component series 30 … 39 |
/ | / | |
Seal material | M | NBR seals |
Pressure sensor (pressure rating) | G | Pressure rating 280 bar |
Internal pressure sensor (position) | F | In port A, B and P |
/ | / | |
Supply voltage | 24 | 24 V DC |
Connector | D9 | Voltage supply, enable acknowledgment |
Pressure sensor interface | 0 | Without interface |
Further details in plane text | No further information |