Cancel
OK

United KingdomEnglish

Select your location

International

Directional control valves, direct operated, with electrical position feedback and integrated flow control (IFB Multi-Ethernet) – Type 4WRPQ 6

Consultation request
Type code
4
WRP
Q
6
32
S
-
3X
/
M
G
F
/
24
D9
0

Display results list
Result count
4 from 4
Connections
4 main ports
Type
Directional control valve, direct operated
Flow controller
With integrated digital flow controller
Size
Size 6
Symbols
Rated flow
32 l/min
∆p = 5 bar/control edge
Flow characteristic
Progressive
Component series
Component series 30 … 39
Seal material
NBR seals
Pressure sensor (pressure rating)
Pressure rating 280 bar
Internal pressure sensor (position)
In port A, B and P
Supply voltage
24 V DC
Ethernet interface
Connector
Voltage supply, enable acknowledgment
Pressure sensor interface
Without interface
Further details in plane text
No further information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD