Cancel
OK

AustriaEnglish

Standort auswählen

International

Accumulator stations, type ABSBG

Consultation request
Type code
ABSBG
-
1X
/
M
N
-
/
10
E
G24
V
/
K
6
M
DC

Display results list
Result count
17 from 17
Type
Accumulator stations ((with diaphragm type accumulator according to directive 2014/68/EU)
Component series
Component series 10 to 19 (10 to 19: unchanged installation and connection dimensions)
Hydraulic accumulator design
Diaphragm type accumulator according to data sheet 50150
Accumulator volume in liters
Bladder/diaphragm material
e.g. Acrylonitrile-butadiene rubber (NBR)
Country acceptance for hydraulic accumulator
Short symbol for country acceptance in Europe, Russia and China from the manufacturer's type key e.g.
Accumulator shut-off block according to data sheet 50131
ABZSS 10 pressure relief valve 6E
Unloading
manual and electro-magnetic
Set pressure at the pressure relief valve
Voltage type
Direct voltage 24 V
Seal material
FKM
Mounting construction kit
Mounting using assembly kit K (console K)
ABZMM pressure gauge according to data sheet 50205
DN63
Pressure gauge scale
bar/MPa
Accumulator manufacturer
Bosch Rexroth
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD