Selecione a sua localização
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
Vista geralTecnologias de Acionamentos IndraDrive
Vista geralSelecione a sua localização
You have successfully finished your selection. |
Número de material: |
Código:ABSBG-1X/MN-/10EG24V/K6MDC
The following data were selected. | ||
---|---|---|
Type | ABSBG | Accumulator stations ((with diaphragm type accumulator according to directive 2014/68/EU) |
Component series | 1X | Component series 10 to 19 (10 to 19: unchanged installation and connection dimensions) |
Hydraulic accumulator design | M | Diaphragm type accumulator according to data sheet 50150 |
Bladder/diaphragm material | N | e.g. Acrylonitrile-butadiene rubber (NBR) |
Accumulator shut-off block according to data sheet 50131 | 10 | ABZSS 10 pressure relief valve 6E |
Unloading | E | manual and electro-magnetic |
Voltage type | G24 | Direct voltage 24 V |
Seal material | V | FKM |
Mounting construction kit | K | Mounting using assembly kit K (console K) |
ABZMM pressure gauge according to data sheet 50205 | 6 | DN63 |
Pressure gauge scale | M | bar/MPa |
Accumulator manufacturer | DC | Bosch Rexroth |