Seleccione su localización
Productos
ResumenIndustrias
ResumenServicio
ResumenCarreras
ResumenGrupo de productos
ResumeneConfigurators y herramientas online
ResumenSeleccione su localización
CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible
You have successfully finished your selection. |
Número de material: |
Código:CYTROBOX-N/A//00//
The following data were selected. | ||
---|---|---|
Type | CYTROBOX | Hydraulic power unit |
Version | N | Standard |
Control cabinet | A | Position at top |
Drive 2 - Motor/pump assembly | 00 | Without |
Additional details | Without |