취소
확인

Korea한국어

위치를 선택하세요

International

Hydraulic power unit - CytroBox

Consultation request
Type code
CYTROBOX
-
N
/
A
/
/
00
/
/

CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible

Display results list
Result count
235 의 235
Type
Hydraulic power unit
Version
Standard
Tank version
Control cabinet
Position at top
Cooling
Drive 1 - Motor/pump assembly
Drive 1 - Converters
Drive 2 - Motor/pump assembly
Without
Drive Options
Oil cooling
Oil treatment
Sensor package
Additional details
Without
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD