annuler
OK

CanadaFrançais

Sélectionnez votre Localisation

International

Hydraulic power unit CytroPac

Demande de Chiffrage
Code d'identification
CYTROPAC
-
1X
/
20
/
/
2
/
/
/
/
7035

CytroPac features an efficient frequency converter, integrated motor cooling, and is designed in a noise-reduced way. It also includes an integrated oil drain facility and allows reduced oil volume. Furthermore CytroPac reports early warning signals and is ready for "Plug and run" the electrical connection. With its compact and energy-efficient design CytroPac provides reduce pressure collapse (Prestart Control), reduced power consumption (Sleep) and it is suitable for continuous operation (S1).

Afficher listings
# Tiroirs compatibles :
359 de 359
Component series
Component series 10 … 19
(unchanged installation and connection dimensions)
Tank size
20 liters
Drive
Performance class
Pump
Maximum operating pressure (depending on performance class and pump)
240 bar
Sensor technology
Cooling type / maximum cooling power fluid
The connection to a cooling water supply for cooling the motor and the frequency converter must always be ensured before the operation.
Filling
Coloring
RAL 7035
further details
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans