Standort auswählen
Produkte
ÜbersichtBranchen
ÜbersichtService
ÜbersichtUnternehmen
ÜbersichtJobs und Karriere
ÜbersichtSo kaufen Sie
ÜbersichtProduktgruppen
ÜbersichtEngineering
ÜbersichtKonfiguratoren und Tools
ÜbersichtEinstiegsmöglichkeiten
ÜbersichtMöglichkeiten für die Talente von morgen
ÜbersichtEDI (Electronic Data Interchange)
ÜbersichtStandort auswählen
CytroPac features an efficient frequency converter, integrated motor cooling, and is designed in a noise-reduced way. It also includes an integrated oil drain facility and allows reduced oil volume. Furthermore CytroPac reports early warning signals and is ready for "Plug and run" the electrical connection. With its compact and energy-efficient design CytroPac provides reduce pressure collapse (Prestart Control), reduced power consumption (Sleep) and it is suitable for continuous operation (S1).
You have successfully finished your selection. |
Material number: |
Type code:CYTROPAC-1X/20//2////7035
The following data were selected. | ||
---|---|---|
Component series | 1X | Component series 10 … 19 |
Tank size | 20 | 20 liters |
Maximum operating pressure (depending on performance class and pump) | 2 | 240 bar |
Coloring | 7035 | RAL 7035 |