Cancel
OK

MexicoEspañol

Seleccione su ubicación

International

Proportional pressure relief valve, pilot operated, with on-board electronics (OBE) and position feedback

Consulta de asesoramiento
Código
DBEB
E
6
X
-
1X
/
G24
K31
M

Display results list
Result count
6 de 6
Type
Proportional pressure relief valve
Electronics
With on-board electronics
Nominal size
Nominal size 6
Mounting hole configuration
Mounting hole configuration to ISO 4401-03-02-0-94
Series
Component series 10 … 19
Max. pressure stage
Voltage supply of trigger electronics
24 V DC
Order plug-in connector separately
Without plug-in connector
Interface for trigger electronics
Seal material
NBR seals,
Further information
[NULL]
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD