typesleutel:DBEBE6X-1X/G24K31M
| The following data were selected. | ||
|---|---|---|
| Type | DBEB | Proportional pressure relief valve |
| Electronics | E | With on-board electronics |
| Nominal size | 6 | Nominal size 6 |
| Mounting hole configuration | X | Mounting hole configuration to ISO 4401-03-02-0-94 |
| Series | 1X | Component series 10 … 19 |
| Voltage supply of trigger electronics | G24 | 24 V DC |
| Order plug-in connector separately | K31 | Without plug-in connector |
| Seal material | M | NBR seals, |
| Further information | [NULL] | |