Código:ZDRS6VP-1X/MG24K32MG
| The following data were selected. | ||
|---|---|---|
| Mounting | Z | Sandwich plate design |
| Type | DRS | Pressure reducing valve with DC motor actuation |
| Size | 6 | Size 6 |
| Pressure reduction | VP | In channel P (sandwich plate design) |
| Series | 1X | Component series 10 … 19 |
| Check valve | M | Without check valve |
| Supply voltage | G24 | Direct voltage 24 V |
| Electrical connection | K32 | Without mating connector; connector type GO51FAVM |
| Seal material | M | NBR seals |
| Position feedback | G | With position feedback |