Cancel
OK

GreeceEnglish

Select your location

International

Proportional pressure reducing valve, pilot-operated, with DC motor operation

Consultation request
Type code
Z
DRS
6
VP
-
1X
/
M
G24
K32
M
G

Display results list
Result count
5 from 5
Mounting
Sandwich plate design
Type
Pressure reducing valve with DC motor actuation
Size
Size 6
Pressure reduction
In channel P (sandwich plate design)
Series
Component series 10 … 19
Pressure rating
Pressure transducer
Check valve
Without check valve
Supply voltage
Direct voltage 24 V
Electrical connection
Without mating connector; connector type GO51FAVM
Seal material
NBR seals
Observe compatibility of seals with hydraulic fluid used! (Other seals on request)
Position feedback
With position feedback
Further details
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD