Cancel
OK

AustraliaEnglish

Select your location

International

Diaphragm-type accumulator HAD

Consultation request
Type code
HAD
-
-
/
-
1
1
1
1
-

Diaphragm type accumulators are used for energy storage, shock and vibration absorption and leakage oil or volume compensation in hydraulic systems. They consist of a pressure-resistant tank (high-tensile steel) whose interior is split into a gas and a fluid side by an elastic diaphragm. When the operating pressure is increased, hydraulic fluid flows into the accumulator and compresses the gas until the gas pressure is identical to the fluid pressure. When the operating pressure is reduced, the gas expands again and, in this way, feeds the hydraulic system with hydraulic fluid.

Display results list
Result count
201 from 201
Capacity [l]
Permissible maximal operating pressure [bar]
Dimension hydraulic fluid connection
Type of mounting hydraulic fluid connection
Dimension Gas port
Standard M28x1,5
Material Diaphragm
Approval
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD