Hydro-electric pressure switch with 4 pressure ratings; Component series 3X; Maximum operating pressure 400 bar.
You have successfully finished your selection. |
Número de material: |
Código:HED5OH-3X/K14
The following data were selected. | ||
---|---|---|
Type | HED5 | Piston type pressure switch |
Type of connection | OH | Flange connection |
Series | 3X | Component series 30 … 39 (30 … 39: unchanged installation and connection dimensions) |
Electrical connection | K14 | Without mating connector; connector DIN EN 175301-803 |
Additional information | Further details in the plain text |