Select your location
Industries
OverviewService
OverviewBuy
OverviewBlog
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewA Band Above the Rest - Aluminum Structural Framing
OverviewAutomated Assembly Lines and Regulatory Compliance (US)
OverviewSelect your location
Hydro-electric pressure switch with 4 pressure ratings; Component series 3X; Maximum operating pressure 400 bar.
You have successfully finished your selection. |
Material number: |
Type code:HED5OH-3X/K14
The following data were selected. | ||
---|---|---|
Type | HED5 | Piston type pressure switch |
Type of connection | OH | Flange connection |
Series | 3X | Component series 30 … 39 (30 … 39: unchanged installation and connection dimensions) |
Electrical connection | K14 | Without mating connector; connector DIN EN 175301-803 |
Additional information | Further details in the plain text |