Pressure transducers for hydraulic applications HM20-2X
Consultation request
Type code
HM20
-
2X
/
-
-
K35
-
N
Pressure transducers are used to monitor and control hydraulic pressures. They transform the measured pressure into a normalized, linear, electrical output signal.
Display results list
Result count
12 from 12
Series
Component series 20 ... 29
(20 ... 29: unchanged installation dimensions and pin assignments)
2X
Component series 20 ... 29
Measurement range – Pressure rating maximum [bar]
100
160
250
315
400
Only available with throttle element
630
Current / Voltage output
With marine approval DNV-GL
C
Current output 4 to 20 mA
H
Voltage output 0.1 to 10 V
Connector
Connector, 4-pole, M12x1
Cable sets or mating connectors are not included in the scope of delivery; please order separately
K35
Connector, 4-pole, M12x1
Throttle element
Throttle element
(corresponds to 0.3 mm nozzle) Only available for versions with 250, 315, 400 and 630 bar.