typesleutel:M-SED101X/350CK4
| The following data were selected. | ||
|---|---|---|
| Fluid suitability | M | Mineral oil |
| Type | SED | Poppet valve |
| Size | 10 | Size 10 |
| Series | 1X | Series 10 … 19 |
| Operating pressure | 350 | Operating pressure up to 350 bar [5076 psi] |
| Solenoid version | C | Solenoid, wet-pin, with detachable coil |
| Mating connectors, separate order | K4 | Without mating connector, individual connection with connector according to DIN EN 175301-803 |