Cancel
OK

SingaporeEnglish

Select your location

International

3/2 and 4/2 directional poppet valve with solenoid actuation M-SED 10

Consultation request
Type code
M
-
SED
10
1X
/
350
C
K4

Display results list
Result count
188 from 188
Fluid suitability
Mineral oil
Main ports
Type
Poppet valve
Size
Size 10
Symbol
Series
Series 10 … 19
Operating pressure
Operating pressure up to 350 bar [5076 psi]
Solenoid version
Solenoid, wet-pin, with detachable coil
For further ordering codes for other voltages see technical data
Manual override
Mating connectors, separate order
Without mating connector, individual connection with connector according to DIN EN 175301-803
Spool position monitoring
Check valve insert / throttle insert
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals on request.
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD