Cancel
OK

ColombiaEspañol

Seleccione su localización

International

2/2, 3/2 and 4/2 directional seat valve with solenoid actuation M-SED6

Consulta de asesoramiento
Código
M
-
SED
6
1X
/
350
C
/

Display results list
Result count
253 de 253
Fluid suitability
Mineral oil
Main ports
Type
Seat valve
Size
Size 6
Symbol
Series
Series 10 … 19
Operating pressure
Operating pressure up to 350 bar
Solenoid version
Solenoid, wet-pin, with detachable coil
For further ordering codes for other voltages see technical data
Manual override
Mating connectors, separate order
Spool position monitoring
Check valve insert / throttle insert
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals on request.
Locating hole
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD