Cancel
OK
Menu
International
2/2, 3/2 and 4/2 directional seat valve with solenoid actuation M-SED6
Pedido de consulta
Código
M
-
SED
6
1X
/
350
C
/
Folha de dados
Display results list
Result count
252 de 252
Fluid suitability
Mineral oil
M
Mineral oil
Main ports
2
2 main ports
3
3 main ports
4
4 main ports
Type
Seat valve
SED
Seat valve
Size
Size 6
6
Size 6
Symbol
CK
3/2 directional seat valve
D
4/2 directional seat valve
NK
2/2 directional seat valve
PK
2/2 directional seat valve
UK
3/2 directional seat valve
Y
4/2 directional seat valve
Series
Series 10 … 19
(10 … 19: unchanged installation and connection dimensions)
1X
Series 10 … 19
Operating pressure
Operating pressure up to 350 bar
350
Operating pressure up to 350 bar
Solenoid version
Solenoid, wet-pin, with detachable coil
C
Solenoid, wet-pin, with detachable coil
For further ordering codes for other voltages see technical data
(AC voltage mains 230 V – 50/60 Hz with an admissible voltage tolerance of +/- 10 %)
G205
Nominal voltage 205 V at DC solenoid with operation with AC voltage mains
G24
Direct voltage 24 V
(AC voltage mains 110 V/120 V - 50/60 Hz with an admissible voltage tolerance of +/- 10 %)
G96
Nominal voltage 96 V at DC solenoid with operation with AC voltage mains
Manual override
Without manual override
N9
With concealed manual override
Mating connectors, separate order
K4
Without mating connector, individual connection with connector according to DIN EN 175301-803
Version “G24” only
K72L
M12x1 plug-in connection, high-performance version 5-pole, integrated interference protection circuit, operating LED display
Spool position monitoring
Without position switch
QMAG24
Monitored spool position “a”
QMBG24
Monitored spool position “b”
Check valve insert / throttle insert
Without check valve insert, without throttle insert
B12
Throttle Ø 1.2 mm
B15
Throttle Ø 1.5 mm
B18
Throttle Ø 1.8 mm
B20
Throttle Ø 2.0 mm
B22
Throttle Ø 2.2 mm
P
With check valve insert
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals on request.
NBR seals
V
FKM seals
Locating hole
Without locating hole
/62
With locating hole and locking pin ISO 8752-3x8-St
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:M-SED61X/350C/
The following data were selected.
Fluid suitability
M
Mineral oil
Type
SED
Seat valve
Size
6
Size 6
Series
1X
Series 10 … 19
Operating pressure
350
Operating pressure up to 350 bar
Solenoid version
C
Solenoid, wet-pin, with detachable coil