Cancel
좋아요

Korea한국어

위치를 선택하세요

International

2/2, 3/2 and 4/2 directional seat valve with solenoid actuation M-SED6

Consultation request
Type code
M
-
SED
6
1X
/
350
C
/

Display results list
Result count
253 의 253
Fluid suitability
Mineral oil
Main ports
Type
Seat valve
Size
Size 6
Symbol
Series
Series 10 … 19
Operating pressure
Operating pressure up to 350 bar
Solenoid version
Solenoid, wet-pin, with detachable coil
For further ordering codes for other voltages see technical data
Manual override
Mating connectors, separate order
Spool position monitoring
Check valve insert / throttle insert
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals on request.
Locating hole
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD