Seleccione su localización
Industrias
Vista generalServicio y soporte
Vista generalDescargas
Vista generalCarreras
Vista generalCompañia
Vista generalSoluciones industriales
Vista generalSoluciones para máquinas móviles
Vista generalServicio
Vista generaleConfigurators y herramientas online
Vista generalRed de socios comerciales
Vista generalSeleccione su localización








| You have successfully finished your selection. |
| Número de material: |
Código:M-SEW101X/MK4/
| The following data were selected. | ||
|---|---|---|
| Fluid suitability | M | Mineral oil |
| Type | SEW | Seat valve |
| Size | 10 | Size 10 |
| Series | 1X | Series 10 … 19 |
| Solenoid version | M | High-power solenoid (air-gap) with detachable coil |
| Mating connectors, separate order | K4 | Without mating connector; connector DIN EN 175301-803 |