typesleutel:M-SEW63X/MK4
| The following data were selected. | ||
|---|---|---|
| Fluid suitability | M | Mineral oil |
| Type | SEW | Seat valve, direct operated |
| Size | 6 | Size 6 |
| Series | 3X | Series 30 … 39 |
| Solenoid version | M | High-power solenoid (air-gap) with detachable coil |
| Mating connectors, separate order | K4 | Without mating connector; connector DIN EN 175301-803 |