选择您的位置
选择您的位置
You have successfully finished your selection. |
Material number: |
Type code:PGM4-4X/R11VU2
The following data were selected. | ||
---|---|---|
Type | PG | Internal gear pump |
Type series | M | Medium pressure pump |
Frame size | 4 | |
- | - | |
Series | 4X | Series 40 ... 49 |
/ | / | |
Direction of rotation | R | Clockwise |
Line connections | 11 | SAE flange port, high-pressure series |
Seal material | V | FKM shaft seal, FKM seals |
Mounting flange | U2 | 2-hole mounting flange |
Additional details | Without |